IESNA:LM-63-2002
[TEST]P952787
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-740-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 70 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]37010
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4054.5 4428.4 4835.1 5267.1 5641 5954.2 6191.7 6330.6 6353.4 6285.1
6214.4 6209.4 6252.3 6345.8 6565.6 7113.7 8475.3 10519 12340.4 13739.9
14816.1 15831.6 16748.6 17610 18188.5 17354.9 14048.1 9826.9 6795.4 4569.9
1927.5 611.3 290.5 126.3 40.4 0 0
4054.5 4436 4865.4 5282.2 5658.7 5971.9 6224.5 6363.5 6383.7 6323
6244.7 6242.2 6275 6371 6595.9 7025.3 8197.5 10190.6 12221.7 13671.7
14790.8 15917.5 16778.9 17622.7 18246.6 17708.5 14646.8 10458.4 7121.3 4739.1
2051.3 664.4 338.5 149 53 0 0
4054.5 4430.9 4847.7 5249.4 5608.1 5906.2 6136.1 6280.1 6295.2 6242.2
6184.1 6174 6209.4 6305.4 6520.1 6921.7 7874.1 9670.2 11691.2 13262.5
14424.5 15647.2 16806.7 17870.2 18769.5 19027.2 16965.8 13201.8 8907.3 5785
2677.8 1055.9 593.7 328.4 151.6 50.5 0
4054.5 4400.6 4787.1 5171.1 5494.4 5769.8 5989.6 6103.3 6141.2 6118.4
6075.5 6070.4 6100.7 6146.2 6272.5 6527.7 6962.2 7962.5 9670.2 11630.5
13373.6 14992.9 16645 18201.2 19689.1 20851.1 21636.8 21699.9 20340.8 16137.3
9069 3246.1 1303.5 697.2 320.8 73.3 0
4054.5 4350.1 4691.1 5042.3 5347.9 5608.1 5815.3 5954.2 6017.4 6032.5
6030 6045.2 6088.1 6128.5 6209.4 6393.8 6717.1 7204.7 8116.6 9657.6
11671 13820.7 15983.2 18234 20090.7 21843.9 23564.2 25486.7 26984.7 25883.3
20477.2 11279.4 4438.5 1985.6 838.7 85.9 0
4054.5 4322.3 4622.9 4926.1 5203.9 5459.1 5666.2 5827.9 5916.3 5979.5
6024.9 6098.2 6209.4 6297.8 6381.1 6512.5 6792.9 7242.6 7929.7 8770.9
10011.3 11635.6 13484.8 15470.3 17519.1 19790.1 22326.4 25304.8 29407.3 31845.1
29134.5 21899.5 11911 4249 1055.9 60.6 0
4054.5 4307.1 4602.7 4908.4 5178.7 5433.8 5653.6 5812.7 5908.7 5969.4
6032.5 6105.8 6211.9 6305.4 6403.9 6550.4 6823.2 7265.3 7957.5 8849.2
10039.1 11630.5 13436.8 15381.9 17471.1 19767.4 22359.2 25494.2 29402.2 31698.5
28737.9 21480.1 11852.9 4334.9 1043.3 68.2 0
4054.5 4256.6 4499.1 4764.4 5019.5 5267.1 5489.4 5676.3 5810.2 5913.8
6022.4 6153.8 6297.8 6419 6537.8 6707 6979.8 7401.7 8028.2 8882.1
9968.3 11297.1 12891.1 14727.6 16804.2 19140.9 21692.3 24448.4 27833.5 30420.3
26883.6 16789 7616.4 2591.9 616.4 53 0
4054.5 4223.8 4405.7 4615.3 4842.7 5072.6 5299.9 5499.5 5681.4 5840.5
6007.3 6166.4 6318 6451.9 6603.4 6823.2 7139 7626.5 8359.1 9359.5
10683.2 12262.1 14093.6 16094.3 18130.4 20272.6 22472.9 24809.6 27133.7 27916.9
24804.6 16624.8 7151.6 2144.7 864 240 0
4054.5 4165.7 4297 4448.6 4638.1 4845.2 5047.3 5257 5449 5643.5
5840.5 6019.9 6171.5 6333.1 6504.9 6709.5 7027.8 7538.1 8326.3 9475.7
10971.2 12696.6 14543.2 16415.1 18279.5 20151.4 22078.8 23925.5 24766.7 23162.6
18239 9149.8 2470.6 937.2 510.3 141.5 0
4054.5 4105 4170.7 4276.8 4418.3 4572.4 4756.8 4936.2 5130.7 5312.6
5524.8 5729.4 5931.5 6143.7 6363.5 6626.2 6987.4 7548.2 8392 9652.5
11307.2 13270 15164.7 16796.6 18208.7 19545.1 20631.3 20889 19575.4 15993.3
9978.4 3647.8 732.6 224.8 78.3 27.8 0
4054.5 4074.7 4102.5 4183.4 4299.6 4428.4 4582.5 4741.6 4913.4 5097.8
5294.9 5497 5719.3 5946.6 6199.3 6502.4 6899 7482.6 8301 9422.7
10925.7 12668.8 14267.9 15263.2 15720.4 15803.8 15465.3 14394.2 12431.3 9531.3
5610.7 1909.8 434.5 123.8 35.4 15.2 0
4054.5 4034.3 4036.8 4079.8 4158.1 4254.1 4370.3 4494.1 4617.9 4734.1
4862.9 4981.6 5120.6 5254.5 5401 5577.8 5838 6247.3 6894 7836.2
9046.3 10274 11120.3 11239 10562 9303.9 7505.3 5269.6 3003.6 1374.2
588.6 222.3 83.4 32.8 15.2 2.5 0
4054.5 3963.6 3910.5 3880.2 3855 3809.5 3731.2 3607.4 3443.2 3248.7
3026.4 2791.4 2556.5 2346.8 2185.1 2066.4 1980.5 1947.7 2116.9 2508.5
2943 3299.2 3279 2703 1894.6 1263.1 874.1 608.8 406.7 252.6
159.1 101 50.5 20.2 5.1 0 0
4054.5 3897.9 3776.6 3625.1 3407.8 3137.5 2819.2 2463 2084.1 1712.8
1442.5 1301 1270.7 1283.3 1326.2 1364.1 1394.5 1397 1364.1 1295.9
1220.1 1144.4 1063.5 975.1 858.9 714.9 558.3 401.7 300.6 219.8
141.5 83.4 32.8 12.6 5.1 0 0
4054.5 3839.8 3622.5 3332 2932.9 2495.9 2038.6 1634.4 1402 1323.7
1283.3 1247.9 1220.1 1192.4 1177.2 1167.1 1154.5 1126.7 1066 977.6
889.2 800.8 714.9 616.4 517.9 432 368.8 313.2 247.6 169.3
85.9 42.9 20.2 7.6 0 0 0
4054.5 3781.7 3476 3011.2 2495.9 1972.9 1561.2 1404.6 1359.1 1321.2
1283.3 1245.4 1207.5 1169.6 1114 1050.9 977.6 891.7 798.3 707.3
621.4 545.7 485 437 391.6 348.6 303.1 240 164.2 111.2
73.3 40.4 17.7 7.6 0 0 0
4054.5 3746.3 3329.5 2786.4 2175 1659.7 1450 1407.1 1366.7 1323.7
1288.4 1245.4 1199.9 1144.4 1073.6 985.2 889.2 790.7 687.1 586.1
502.7 449.7 411.8 376.4 338.5 300.6 257.7 204.6 161.7 128.8
93.5 60.6 20.2 2.5 0 0 0
4054.5 3695.8 3188 2543.9 1912.3 1538.4 1455.1 1414.7 1374.2 1331.3
1293.4 1253 1205 1139.3 1050.9 957.4 843.7 730.1 606.3 517.9
459.8 424.4 396.6 366.3 333.5 293 242.5 199.6 166.7 131.4
96 60.6 17.7 0 0 0 0
4054.5 3690.8 3142.6 2450.4 1811.3 1523.3 1470.2 1427.3 1384.3 1343.9
1303.5 1258 1210 1139.3 1053.4 939.7 810.9 682.1 576 495.1
444.6 411.8 381.5 348.6 310.7 262.7 209.7 174.3 141.5 108.6
73.3 40.4 10.1 0 0 0 0
4054.5 3690.8 3109.7 2399.9 1768.3 1523.3 1480.3 1437.4 1389.4 1343.9
1303.5 1260.6 1212.6 1149.4 1068.6 957.4 821 684.6 568.4 482.5
432 401.7 371.3 336 293 232.4 179.4 149 121.3 90.9
58.1 22.7 2.5 0 0 0 0
4054.5 3703.4 3124.9 2407.5 1768.3 1523.3 1480.3 1437.4 1391.9 1349
1306 1263.1 1217.6 1157 1076.2 952.4 816 674.5 558.3 474.9
429.5 399.1 366.3 333.5 288 217.3 169.3 141.5 111.2 80.8
50.5 17.7 0 0 0 0 0
